Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1/1 A,B ST
Part #:0220-59301
Catalog #:800 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 690 |
| Style: | A,B | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.500 in | Series Code: | 800 |
| Service Factor: | 1 | Ratio: | 1:1 |
| Maximum Input HP: | 56.2 @ 690 RPM | Input HP: | 56.2 |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.500 in |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Reduction: | Single |
| Housing Width (in): | 9.90625 in | Housing Height (in): | 8.1875 in |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5130 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Gear Drive Size: | 800 |
General Specifications
| UPC: | 662798020440 | Weight: | 97.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

