Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1.33/1 D,E ST
Part #:0220-59318
Catalog #:800 1.33/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.33:1 | Series Code: | 800 |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Style: | D,E |
| Product Line: | Bevel Gear Drives | Output RPM: | 639.1 |
| Product Type: | Right Angle | Input HP: | 45 |
| Maximum Input HP: | 45 @ 850 RPM | Input Diameter (in): | 1.500 in |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Length (in): | 12.59375 in |
| Reduction: | Single | Housing Height (in): | 8.1875 in |
| Housing Width (in): | 9.90625 in | Output Shaft Direction: | L or R |
| Gear Drive Size: | 800 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4350 in/lbs |
General Specifications
| UPC: | 662798020563 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

