Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1.33/1 G ST
Part #:0220-59319
Catalog #:800 1.33/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 800 | Style: | G |
| Product Type: | Right Angle | Output RPM: | 639.1 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.500 in |
| Ratio: | 1.33:1 | Input HP: | 45 |
| Maximum Input HP: | 45 @ 850 RPM | Gear Type: | Straight Bevel |
| Service Factor: | 1 | Product Line: | Bevel Gear Drives |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Length (in): | 12.59375 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Height (in): | 8.1875 in | Reduction: | Single |
| Housing Width (in): | 9.90625 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 4350 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Ductile Iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive Size: | 800 |
General Specifications
| UPC: | 662798020570 | Weight: | 123.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

