Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 1.71/1 C,F ST
Part #:0220-59337
Catalog #:800 1.71/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 33 @ 1150 RPM | Series Code: | 800 |
| Input HP: | 33 | Product Line: | Bevel Gear Drives |
| Style: | C,F | Ratio: | 1.71:1 |
| Output RPM: | 672.5 | Input Diameter (in): | 1.500 in |
| Service Factor: | 1 | Gear Type: | Straight Bevel |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Length (in): | 12.59375 in | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 9.90625 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive Size: | 800 | Output Torque Rating (in-lb): | 3100 in/lbs |
| Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798020716 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

