Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1/1 A,B ST
Part #:0220-59401
Catalog #:810 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 810 | Service Factor: | 1 |
| Style: | A,B | Input HP: | 56.2 |
| Ratio: | 1:1 | Maximum Input HP: | 56.2 @ 690 RPM |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.750 in |
| Product Line: | Bevel Gear Drives | Output RPM: | 690 |
| Input Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Housing Height (in): | 8.1875 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Width (in): | 9.90625 in | Reduction: | Single |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 5130 in/lbs | Housing Material: | Ductile Iron |
| Gear Drive Size: | 810 |
General Specifications
| UPC: | 662798020952 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

