Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 2/1 A,B SP
Part #:0220-59452
Catalog #:810 2/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2:1 | Output RPM: | 875 |
| Input Diameter (in): | 1.750 in | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 56 @ 1750 RPM | Output Diameter (in): | 1.750 in |
| Series Code: | 810 | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Product Type: | Right Angle |
| Style: | A,B | Ratio Range: | 2:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Length (in): | 12.59375 in |
| Housing Height (in): | 8.1875 in | Housing Width (in): | 9.90625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4070 in/lbs |
| Gear Drive Size: | 810 | Output Shaft: | Shaft |
| Housing Material: | Ductile Iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798021249 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

