Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD1 2/1 D,E SP
Part #:0220-00209
Catalog #:AD1 2/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.3745 in | Output RPM: | 875 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Output Diameter (in): | 0.375 in | Service Factor: | 1 |
| Ratio: | 2:1 | Gear Type: | Spiral Bevel |
| Series Code: | AD1 | Maximum Input HP: | 0.262 @ 1750 RPM |
| Style: | D,E | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Height (in): | 1.255 in |
| Reduction: | Single | Housing Width (in): | 1.78125 in |
| Housing Dimensions: | (L)3.015 x (H)1.255 x (W)1.78125 | Housing Length (in): | 3.015 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 18.9 in/lbs |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | AD1 | Housing Material: | Aluminum |
General Specifications
| UPC: | 662798003955 | Weight: | 1.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

