Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD4 1/1 A,B SP
Part #:0220-05301
Catalog #:AD4 1/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | AD4 | Style: | A,B |
| Product Type: | Right Angle | Gear Type: | Spiral Bevel |
| Service Factor: | 1 | Ratio: | 1:1 |
| Product Line: | Bevel Gear Drives | Output Diameter (in): | 0.375 in |
| Maximum Input HP: | 0.913 @ 1750 RPM | Output RPM: | 1750 |
| Input Diameter (in): | 0.3745 in | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Length (in): | 3.015 in |
| Housing Dimensions: | (L)3.015 x (H)1.255 x (W)2.75 | Housing Height (in): | 1.255 in |
| Housing Width (in): | 2.75 in | Reduction: | Single |
| Output Shaft Direction: | Double | Gear Drive Size: | AD4 |
| Output Torque Rating (in-lb): | 32.9 in/lbs | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798008318 | Weight: | 1.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

