Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD4 2/1 C,F SP
Part #:0220-05309
Catalog #:AD4 2/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.262 @ 1750 RPM | Output RPM: | 875 |
| Gear Type: | Spiral Bevel | Service Factor: | 1 |
| Style: | C,F | Input Diameter (in): | 0.3745 in |
| Product Line: | Bevel Gear Drives | Ratio: | 2:1 |
| Output Diameter (in): | 0.375 in | Series Code: | AD4 |
| Product Type: | Right Angle | Ratio Range: | 2:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Length (in): | 3.015 in | Housing Width (in): | 2.75 in |
| Housing Height (in): | 1.255 in | Housing Dimensions: | (L)3.015 x (H)1.255 x (W)2.75 |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | AD4 | Output Torque Rating (in-lb): | 18.9 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662798008356 | Weight: | 1.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

