Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD5 2/1 A,B SP
Part #:0220-05404
Catalog #:AD5 2/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Output RPM: | 875 |
| Ratio: | 2:1 | Maximum Input HP: | 1.07 @ 1750 RPM |
| Product Type: | Right Angle | Input Diameter (in): | 0.6245 in |
| Series Code: | AD5 | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Style: | A,B |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)4.44 x (H)2.005 x (W)4.25 |
| Housing Length (in): | 4.44 in | Housing Width (in): | 4.25 in |
| Reduction: | Single | Housing Height (in): | 2.005 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Output Torque Rating (in-lb): | 77.2 in/lbs | Gear Drive Size: | AD5 |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662798008394 | Weight: | 3.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

