Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD5 1/1 C,F SP
Part #:0220-05407
Catalog #:AD5 1/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C,F | Series Code: | AD5 |
| Maximum Input HP: | 2.19 @ 1750 RPM | Input Diameter (in): | 0.6245 in |
| Output Diameter (in): | 0.625 in | Gear Type: | Spiral Bevel |
| Ratio: | 1:1 | Product Line: | Bevel Gear Drives |
| Output RPM: | 1750 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Length (in): | 4.44 in |
| Housing Width (in): | 4.25 in | Housing Dimensions: | (L)4.44 x (H)2.005 x (W)4.25 |
| Reduction: | Single | Housing Height (in): | 2.005 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Output Torque Rating (in-lb): | 78.7 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Gear Drive Size: | AD5 |
General Specifications
| UPC: | 662798008400 | Weight: | 2.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

