Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD5 2/1 D,E SP
Part #:0220-05409
Catalog #:AD5 2/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Style: | D,E |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.6245 in | Output RPM: | 875 |
| Series Code: | AD5 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 1.07 @ 1750 RPM | Output Diameter (in): | 0.625 in |
| Ratio: | 2:1 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Height (in): | 2.005 in |
| Housing Dimensions: | (L)4.44 x (H)2.005 x (W)4.25 | Housing Width (in): | 4.25 in |
| Reduction: | Single | Housing Length (in): | 4.44 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 77.2 in/lbs | Gear Drive Size: | AD5 |
General Specifications
| UPC: | 662798008424 | Weight: | 2.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

