Hub City Bevel Gear Drives Bevel Reducer - 1200 KIT, MTG BASE HCI
Part #:0229-00014
Catalog #:1200 KIT, MTG BASE HCI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | 1200, 1250 | Material Type: | Cast Iron |
| Reduction: | Single | Bolt Center-to-Center Width (in): | 14 in |
| Overall Width (in): | 16.625 in | Overall Height (in): | 1.812 in |
| Overall Length (in): | 16.625 in | Bolt Center-to-Center Length (in): | 14 in |
| Mounting Type: | Top or Bottom | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 8 in | Accessory Type: | Mounting Base |
General Specifications
| UPC: | 662798216393 | Weight: | 75.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 4.00 IN |

