Hub City Bevel Gear Drives Bevel Reducer - 165 KIT, MTG BASE VERTICAL
Part #:0229-02068
Catalog #:165 KIT, MTG BASE VERTICAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | 150, 165, 175 |
| Reduction: | Single | Mounting Type: | Vertical |
| Bolt Center-to-Center Width (in): | 5.625 in | Overall Length (in): | 6.5 in |
| Overall Width (in): | 6.688 in | Bolt Center-to-Center Length (in): | 5.625 in |
| Base Type: | Vertical Base | Accessory Type: | Mounting Base |
General Specifications
| UPC: | 662961772084 | Weight: | 8.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

