Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M2 2/1 D,E ST
Part #:0220-00107
Catalog #:M2 2/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 1.04 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Ratio: | 2:1 | Product Line: | Bevel Gear Drives |
| Product Type: | Right Angle | Maximum Input HP: | 1.04 @ 1750 RPM |
| Style: | D,E | Output RPM: | 875 |
| Gear Type: | Straight Bevel | Series Code: | M2 |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Width (in): | 4.131 in | Housing Height (in): | 3.1875 in |
| Housing Length (in): | 4.796875 in | Reduction: | Single |
| Housing Dimensions: | (L)4.796875 x (H)3.1875 x (W)4.131 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Gear Drive Size: | M2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 75 in/lbs |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs |
General Specifications
| UPC: | 662798003825 | Weight: | 7.40 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

