Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M2 1.5/1 G ST
Part #:0220-00114
Catalog #:M2 1.5/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | G | Ratio: | 1.50:1 |
| Product Type: | Right Angle | Gear Type: | Straight Bevel |
| Series Code: | M2 | Service Factor: | 1 |
| Maximum Input HP: | 1.57 @ 1750 RPM | Input Diameter (in): | 0.625 in |
| Input HP: | 1.57 | Output Diameter (in): | 0.625 in |
| Output RPM: | 1166.7 | Product Line: | Bevel Gear Drives |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Housing Dimensions: | (L)4.796875 x (H)3.1875 x (W)4.131 | Reduction: | Single |
| Housing Width (in): | 4.131 in | Housing Height (in): | 3.1875 in |
| Housing Length (in): | 4.796875 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 84 in/lbs | Gear Drive Size: | M2 |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs |
General Specifications
| UPC: | 662798003870 | Weight: | 10.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

