Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 11 1/1 D,E SP
Part #:0220-00512
Catalog #:11 1/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Output RPM: | 1750 |
| Ratio: | 1:1 | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Maximum Input HP: | 16 @ 1750 RPM | Product Type: | Right Angle |
| Input Diameter (in): | 1.000 in | Series Code: | 11 |
| Style: | D,E | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Height (in): | 4.59375 in |
| Housing Dimensions: | (L)6.4375 x (H)4.59375 x (W)5.71875 | Housing Width (in): | 5.71875 in |
| Reduction: | Single | Housing Length (in): | 6.4375 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 580 in/lbs | Gear Drive Size: | 11 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798004143 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

