Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 11 1.47/1 C,F ST
Part #:0220-00521
Catalog #:11 1.47/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Style: | C,F |
| Series Code: | 11 | Ratio: | 1.47:1 |
| Output RPM: | 1190.5 | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Maximum Input HP: | 6.1 @ 1750 RPM | Output Diameter (in): | 1.000 in |
| Input HP: | 6.1 | Product Type: | Right Angle |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Housing Width (in): | 5.71875 in | Reduction: | Single |
| Housing Dimensions: | (L)6.4375 x (H)4.59375 x (W)5.71875 | Housing Height (in): | 4.59375 in |
| Housing Length (in): | 6.4375 in | Output Shaft Direction: | L or R |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Gear Drive Size: | 11 |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 330 in/lbs |
General Specifications
| UPC: | 662798004204 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

