Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 11 1.8/1 C,F ST
Part #:0220-00531
Catalog #:11 1.8/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 1.80:1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 1.000 in |
| Gear Type: | Straight Bevel | Input HP: | 5.4 |
| Product Line: | Bevel Gear Drives | Series Code: | 11 |
| Product Type: | Right Angle | Maximum Input HP: | 5.4 @ 1750 RPM |
| Style: | C,F | Output RPM: | 972.2 |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Dimensions: | (L)6.4375 x (H)4.59375 x (W)5.71875 | Reduction: | Single |
| Housing Height (in): | 4.59375 in | Housing Length (in): | 6.4375 in |
| Housing Width (in): | 5.71875 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 350 in/lbs |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 11 |
General Specifications
| UPC: | 662798004228 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

