Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/1 A,B ST
Part #:0220-00802
Catalog #:150 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Series Code: | 150 |
| Ratio: | 1:1 | Input HP: | 12 |
| Product Type: | Right Angle | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 12 @ 1150 RPM |
| Output RPM: | 1150 | Style: | A,B |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Length (in): | 6.28125 in | Housing Height (in): | 4.125 in |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Reduction: | Single |
| Housing Width (in): | 6.1875 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Gear Drive Size: | 150 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 660 in/lbs |
General Specifications
| UPC: | 662798004402 | Weight: | 22.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

