Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 2/1 C,F ST
Part #:0220-00820
Catalog #:150 2/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.25 | Input Diameter (in): | 1.000 in |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Maximum Input HP: | 6.25 @ 1750 RPM | Ratio: | 2:1 |
| Output RPM: | 875 | Service Factor: | 1 |
| Style: | C,F | Output Diameter (in): | 1.000 in |
| Series Code: | 150 | Gear Type: | Straight Bevel |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Length (in): | 6.28125 in | Housing Width (in): | 6.1875 in |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Housing Height (in): | 4.125 in |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 442 in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 150 |
General Specifications
| UPC: | 662798004488 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

