Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/1 GG ST
Part #:0220-00823
Catalog #:150 1/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 150 | Output RPM: | 1150 |
| Input HP: | 12 | Product Type: | Right Angle |
| Service Factor: | 1 | Maximum Input HP: | 12 @ 1150 RPM |
| Input Diameter (in): | 1.000 in | Ratio: | 1:1 |
| Product Line: | Bevel Gear Drives | Output Diameter (in): | 1.000 in |
| Style: | GG | Gear Type: | Straight Bevel |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Width (in): | 6.1875 in | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Length (in): | 6.28125 in |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 660 in/lbs | Gear Drive Size: | 150 |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798004501 | Weight: | 28.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

