Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1.5/1 GG ST
Part #:0220-00842
Catalog #:150 1.5/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | GG | Series Code: | 150 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Gear Type: | Straight Bevel | Ratio: | 1.50:1 |
| Maximum Input HP: | 9.2 @ 1750 RPM | Input Diameter (in): | 1.000 in |
| Service Factor: | 1 | Output RPM: | 1166.7 |
| Input HP: | 9.2 | Output Diameter (in): | 1.000 in |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Housing Length (in): | 6.28125 in | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Housing Height (in): | 4.125 in | Reduction: | Single |
| Housing Width (in): | 6.1875 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Output Torque Rating (in-lb): | 500 in/lbs |
| Output Shaft: | Shaft | Gear Drive Size: | 150 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798004631 | Weight: | 28.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

