Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 2/1 D,E SP
Part #:0220-00851
Catalog #:150 2/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Series Code: | 150 | Gear Type: | Spiral Bevel |
| Ratio: | 2:1 | Input Diameter (in): | 1.000 in |
| Style: | D,E | Product Line: | Bevel Gear Drives |
| Maximum Input HP: | 10.25 @ 1750 RPM | Service Factor: | 1 |
| Output RPM: | 875 | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Width (in): | 6.1875 in |
| Reduction: | Single | Housing Length (in): | 6.28125 in |
| Housing Height (in): | 4.125 in | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Gear Drive Size: | 150 | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 736 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
General Specifications
| UPC: | 662798004723 | Weight: | 20.60 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

