Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1.5/1 G SP
Part #:0220-00857
Catalog #:150 1.5/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 1166.7 | Style: | G |
| Ratio: | 1.50:1 | Series Code: | 150 |
| Input Diameter (in): | 1.000 in | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Maximum Input HP: | 16.9 @ 1750 RPM | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Length (in): | 6.28125 in |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Width (in): | 6.1875 in |
| Output Shaft Direction: | Double | Gear Drive Size: | 150 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 911 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
General Specifications
| UPC: | 662798004785 | Weight: | 26.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

