Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/1 A,B ST
Part #:0220-00901
Catalog #:165 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Gear Type: | Straight Bevel |
| Ratio: | 1:1 | Maximum Input HP: | 17 @ 1150 RPM |
| Series Code: | 165 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.000 in | Input HP: | 17 |
| Product Line: | Bevel Gear Drives | Output RPM: | 1150 |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Housing Length (in): | 7.6875 in | Reduction: | Single |
| Housing Height (in): | 4.125 in | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 |
| Housing Width (in): | 6.1875 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Gear Drive Size: | 165 |
| Output Torque Rating (in-lb): | 930 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798004853 | Weight: | 23.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

