Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/1.5 A,B ST
Part #:0220-00923
Catalog #:165 1/1.5 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Maximum Input HP: | 8.2 @ 1150 RPM | Ratio: | 1:1.50 |
| Style: | A,B | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Input Diameter (in): | 1.000 in |
| Service Factor: | 1 | Output RPM: | 1725 |
| Input HP: | 8.2 | Series Code: | 165 |
| Ratio Range: | 1:1.5 | Input Style: | Shaft |
| Housing Length (in): | 7.6875 in | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Width (in): | 6.1875 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 299 in/lbs | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Gear Drive Size: | 165 |
General Specifications
| UPC: | 662798004990 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

