Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 G ST
Part #:0220-00927
Catalog #:165 1/2 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:2 | Style: | G |
| Output RPM: | 2300 | Input HP: | 7.2 |
| Product Type: | Right Angle | Maximum Input HP: | 7.2 @ 1150 RPM |
| Input Diameter (in): | 1.000 in | Product Line: | Bevel Gear Drives |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Gear Type: | Straight Bevel | Series Code: | 165 |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Width (in): | 6.1875 in | Housing Height (in): | 4.125 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Reduction: | Single |
| Housing Length (in): | 7.6875 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 195 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 165 |
General Specifications
| UPC: | 662798005027 | Weight: | 36.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

