Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 2/1 C,F SP
Part #:0220-00943
Catalog #:165 2/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Ratio: | 2:1 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Style: | C,F |
| Input Diameter (in): | 1.000 in | Gear Type: | Spiral Bevel |
| Series Code: | 165 | Output Diameter (in): | 1.000 in |
| Maximum Input HP: | 10.25 @ 1750 RPM | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Height (in): | 4.125 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Length (in): | 7.6875 in |
| Housing Width (in): | 6.1875 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 736 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Gear Drive Size: | 165 |
General Specifications
| UPC: | 662798005164 | Weight: | 22.60 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

