Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 A,B SP
Part #:0220-00962
Catalog #:165 1/2 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 2300 | Input Diameter (in): | 1.000 in |
| Maximum Input HP: | 13.44 @ 1150 RPM | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | 165 |
| Style: | A,B | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 0.625 in | Product Line: | Bevel Gear Drives |
| Ratio: | 1:2 | Ratio Range: | 1:2 |
| Input Style: | Shaft | Housing Width (in): | 6.1875 in |
| Housing Length (in): | 7.6875 in | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 |
| Housing Height (in): | 4.125 in | Reduction: | Single |
| Output Shaft Direction: | Double | Gear Drive Size: | 165 |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 368 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005317 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

