Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 C,F SP
Part #:0220-00963
Catalog #:165 1/2 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 13.44 @ 1150 RPM | Series Code: | 165 |
| Product Line: | Bevel Gear Drives | Output RPM: | 2300 |
| Style: | C,F | Service Factor: | 1 |
| Ratio: | 1:2 | Output Diameter (in): | 1.000 in |
| Gear Type: | Spiral Bevel | Input Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Ratio Range: | 1:2 |
| Input Style: | Shaft | Housing Width (in): | 6.1875 in |
| Reduction: | Single | Housing Length (in): | 7.6875 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Height (in): | 4.125 in |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Gear Drive Size: | 165 | Output Torque Rating (in-lb): | 368 in/lbs |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005324 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

