Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 G SP
Part #:0220-00965
Catalog #:165 1/2 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Ratio: | 1:2 | Maximum Input HP: | 13.44 @ 1150 RPM |
| Service Factor: | 1 | Output RPM: | 2300 |
| Series Code: | 165 | Input Diameter (in): | 1.000 in |
| Style: | G | Output Diameter (in): | 1.000 in |
| Gear Type: | Spiral Bevel | Input Style: | Shaft |
| Ratio Range: | 1:2 | Housing Length (in): | 7.6875 in |
| Reduction: | Single | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 |
| Housing Width (in): | 6.1875 in | Housing Height (in): | 4.125 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 368 in/lbs |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Gear Drive Size: | 165 |
General Specifications
| UPC: | 662798005348 | Weight: | 31.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

