Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 600 1/1 C,F ST
Part #:0220-03404
Catalog #:600 1/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Ratio: | 1:1 |
| Input HP: | 34 | Product Line: | Bevel Gear Drives |
| Series Code: | 600 | Gear Type: | Straight Bevel |
| Product Type: | Right Angle | Output RPM: | 1150 |
| Maximum Input HP: | 34 @ 1150 RPM | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | Style: | C,F |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Length (in): | 8.71875 in | Housing Width (in): | 7.25 in |
| Housing Height (in): | 5.625 in | Housing Dimensions: | (L)8.71875 x (H)5.625 x (W)7.25 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Gear Drive Size: | 600 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1860 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798006130 | Weight: | 42.40 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

