Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 600 1/1 A,B SP
Part #:0220-03406
Catalog #:600 1/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 46 @ 1750 RPM | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 1.375 in | Series Code: | 600 |
| Output Diameter (in): | 1.375 in | Product Line: | Bevel Gear Drives |
| Output RPM: | 1750 | Style: | A,B |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 1:1 | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Height (in): | 5.625 in |
| Reduction: | Single | Housing Width (in): | 7.25 in |
| Housing Dimensions: | (L)8.71875 x (H)5.625 x (W)7.25 | Housing Length (in): | 8.71875 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1650 in/lbs |
| Housing Material: | Cast Iron | Gear Drive Size: | 600 |
General Specifications
| UPC: | 662798006147 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

