Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 600 1.29/1 D,E SP
Part #:0220-03433
Catalog #:600 1.29/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.29:1 | Service Factor: | 1 |
| Maximum Input HP: | 34.7 @ 1750 RPM | Style: | D,E |
| Series Code: | 600 | Output RPM: | 1356.6 |
| Input Diameter (in): | 1.375 in | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 1.375 in | Product Line: | Bevel Gear Drives |
| Product Type: | Right Angle | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Housing Width (in): | 7.25 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)8.71875 x (H)5.625 x (W)7.25 | Housing Length (in): | 8.71875 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1610 in/lbs |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive Size: | 600 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798006284 | Weight: | 48.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

