Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 600 2/1 C,F ST
Part #:0220-03456
Catalog #:600 2/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Product Line: | Bevel Gear Drives |
| Gear Type: | Straight Bevel | Input HP: | 7.3 |
| Output Diameter (in): | 1.375 in | Series Code: | 600 |
| Service Factor: | 1 | Style: | C,F |
| Product Type: | Right Angle | Output RPM: | 875 |
| Ratio: | 2:1 | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)8.71875 x (H)5.625 x (W)7.25 |
| Housing Height (in): | 5.625 in | Housing Width (in): | 7.25 in |
| Housing Length (in): | 8.71875 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Gear Drive Size: | 600 |
| Output Torque Rating (in-lb): | 525 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
General Specifications
| UPC: | 662961802040 | Weight: | 40.80 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

