Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 600 2/1 G ST
Part #:0220-03458
Catalog #:600 2/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Ratio: | 2:1 | Output RPM: | 875 |
| Series Code: | 600 | Style: | G |
| Input HP: | 7.3 | Gear Type: | Straight Bevel |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Output Diameter (in): | 1.375 in | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)8.71875 x (H)5.625 x (W)7.25 |
| Housing Width (in): | 7.25 in | Reduction: | Single |
| Housing Length (in): | 8.71875 in | Housing Height (in): | 5.625 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 525 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Gear Drive Size: | 600 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961032010 | Weight: | 60.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

