Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1 A,B ST
Part #:0220-03513
Catalog #:66 1/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 in | Input HP: | 24.2 |
| Service Factor: | 1 | Ratio: | 1:1 |
| Product Type: | Right Angle | Style: | A,B |
| Output Diameter (in): | 1.250 in | Maximum Input HP: | 24.2 @ 1150 RPM |
| Gear Type: | Straight Bevel | Output RPM: | 1150 |
| Product Line: | Bevel Gear Drives | Series Code: | 66 |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Height (in): | 5.625 in |
| Reduction: | Single | Housing Width (in): | 7.25 in |
| Housing Length (in): | 8.6875 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1320 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 66 |
General Specifications
| UPC: | 662798006406 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

