Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1.5/1 A,B ST
Part #:0220-03546
Catalog #:66 1.5/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Straight Bevel | Output RPM: | 1166.7 |
| Maximum Input HP: | 15 @ 1750 RPM | Input Diameter (in): | 1.250 in |
| Ratio: | 1.50:1 | Style: | A,B |
| Input HP: | 15 | Product Line: | Bevel Gear Drives |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Series Code: | 66 | Service Factor: | 1 |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Reduction: | Single | Housing Width (in): | 7.25 in |
| Housing Height (in): | 5.625 in | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Length (in): | 8.6875 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Housing Material: | Cast Iron |
| Gear Drive Size: | 66 | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 810 in/lbs |
General Specifications
| UPC: | 662798006543 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

