Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1.5/1 C,F ST
Part #:0220-03549
Catalog #:66 1.5/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Maximum Input HP: | 15 @ 1750 RPM |
| Style: | C,F | Product Line: | Bevel Gear Drives |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output RPM: | 1166.7 | Gear Type: | Straight Bevel |
| Input HP: | 15 | Ratio: | 1.50:1 |
| Series Code: | 66 | Input Diameter (in): | 1.250 in |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Length (in): | 8.6875 in |
| Housing Width (in): | 7.25 in | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Gear Drive Size: | 66 | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 810 in/lbs |
General Specifications
| UPC: | 662798006567 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

