Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1 G SP
Part #:0220-03559
Catalog #:66 1/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 1750 |
| Output Diameter (in): | 1.250 in | Series Code: | 66 |
| Gear Type: | Spiral Bevel | Product Line: | Bevel Gear Drives |
| Style: | G | Input Diameter (in): | 1.250 in |
| Service Factor: | 1 | Ratio: | 1:1 |
| Maximum Input HP: | 46 @ 1750 RPM | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Length (in): | 8.6875 in |
| Housing Width (in): | 7.25 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Height (in): | 5.625 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1650 in/lbs |
| Gear Drive Size: | 66 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798006642 | Weight: | 51.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

