Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1.5 D,E ST
Part #:0220-03568
Catalog #:66 1/1.5 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:1.50 | Output RPM: | 1275 |
| Style: | D,E | Input Diameter (in): | 1.250 in |
| Maximum Input HP: | 11.8 @ 850 RPM | Series Code: | 66 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Input HP: | 11.8 |
| Product Line: | Bevel Gear Drives | Gear Type: | Straight Bevel |
| Input Style: | Shaft | Ratio Range: | 1:1.5 |
| Reduction: | Single | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Height (in): | 5.625 in | Housing Width (in): | 7.25 in |
| Housing Length (in): | 8.6875 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 580 in/lbs | Gear Drive Size: | 66 |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798006680 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

