Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1.5 G ST
Part #:0220-03571
Catalog #:66 1/1.5 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 11.8 @ 850 RPM | Output Diameter (in): | 1.250 in |
| Ratio: | 1:1.50 | Input HP: | 11.8 |
| Service Factor: | 1 | Output RPM: | 1275 |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Gear Type: | Straight Bevel | Series Code: | 66 |
| Input Diameter (in): | 1.250 in | Style: | G |
| Ratio Range: | 1:1.5 | Input Style: | Shaft |
| Housing Width (in): | 7.25 in | Housing Length (in): | 8.6875 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Gear Drive Size: | 66 | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 580 in/lbs |
General Specifications
| UPC: | 662798006703 | Weight: | 53.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

