Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1.53 C,F SP
Part #:0220-03579
Catalog #:66 1/1.53 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 in | Service Factor: | 1 |
| Maximum Input HP: | 49 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Style: | C,F | Product Type: | Right Angle |
| Series Code: | 66 | Output RPM: | 2677.5 |
| Ratio: | 1:1.53 | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 1.125 in | Input Style: | Shaft |
| Ratio Range: | 1:1.5 | Housing Width (in): | 7.25 in |
| Reduction: | Single | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Length (in): | 8.6875 in | Housing Height (in): | 5.625 in |
| Output Shaft Direction: | L or R | Gear Drive Size: | 66 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1180 in/lbs |
General Specifications
| UPC: | 662798006734 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

