Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/1.53 G SP
Part #:0220-03582
Catalog #:66 1/1.53 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 66 |
| Gear Type: | Spiral Bevel | Ratio: | 1:1.53 |
| Maximum Input HP: | 49 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Style: | G | Output RPM: | 2677.5 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Ratio Range: | 1:1.5 |
| Input Style: | Shaft | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Width (in): | 7.25 in | Housing Length (in): | 8.6875 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Gear Drive Size: | 66 |
| Output Torque Rating (in-lb): | 1180 in/lbs | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798006758 | Weight: | 53.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

