Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 2/1 GG ST
Part #:0220-03587
Catalog #:66 2/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.3 | Gear Type: | Straight Bevel |
| Ratio: | 2:1 | Style: | GG |
| Series Code: | 66 | Service Factor: | 1 |
| Maximum Input HP: | 7.3 @ 1750 RPM | Input Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Output RPM: | 875 | Output Diameter (in): | 1.250 in |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Length (in): | 8.6875 in |
| Housing Width (in): | 7.25 in | Housing Height (in): | 5.625 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Gear Drive Size: | 66 |
| Output Torque Rating (in-lb): | 525 in/lbs |
General Specifications
| UPC: | 662798006789 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

