Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 2/1 G SP
Part #:0220-03609
Catalog #:66 2/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Series Code: | 66 | Style: | G |
| Input Diameter (in): | 1.250 in | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Output Diameter (in): | 1.250 in |
| Maximum Input HP: | 15.4 @ 1750 RPM | Output RPM: | 875 |
| Ratio: | 2:1 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Reduction: | Single |
| Housing Width (in): | 7.25 in | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Height (in): | 5.625 in | Housing Length (in): | 8.6875 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Gear Drive Size: | 66 | Output Torque Rating (in-lb): | 1112 in/lbs |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798006956 | Weight: | 53.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

