Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 A,B SP
Part #:0220-03611
Catalog #:66 1/2 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Style: | A,B |
| Gear Type: | Spiral Bevel | Service Factor: | 1 |
| Output RPM: | 2300 | Output Diameter (in): | 1.000 in |
| Series Code: | 66 | Input Diameter (in): | 1.250 in |
| Product Line: | Bevel Gear Drives | Ratio: | 1:2 |
| Maximum Input HP: | 19.9 @ 1150 RPM | Ratio Range: | 1:2 |
| Input Style: | Shaft | Housing Width (in): | 7.25 in |
| Reduction: | Single | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Height (in): | 5.625 in | Housing Length (in): | 8.6875 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Gear Drive Size: | 66 |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 545 in/lbs |
General Specifications
| UPC: | 662798006970 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

