Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 GG SP
Part #:0220-03615
Catalog #:66 1/2 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 66 |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 19.9 @ 1150 RPM |
| Service Factor: | 1 | Style: | GG |
| Output RPM: | 2300 | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 1.250 in | Output Diameter (in): | 1.000 in |
| Ratio: | 1:2 | Ratio Range: | 1:2 |
| Input Style: | Shaft | Housing Length (in): | 8.6875 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Width (in): | 7.25 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 545 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Gear Drive Size: | 66 | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
General Specifications
| UPC: | 662798007014 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

