Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/1 C,F ST
Part #:0220-04007
Catalog #:88 1/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 44 | Style: | C,F |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Gear Type: | Straight Bevel |
| Output RPM: | 850 | Series Code: | 88 |
| Input Diameter (in): | 1.375 in | Ratio: | 1:1 |
| Maximum Input HP: | 44 @ 850 RPM | Product Line: | Bevel Gear Drives |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Housing Height (in): | 8.1875 in | Reduction: | Single |
| Housing Width (in): | 9.8125 in | Housing Length (in): | 11.65625 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3260 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Gear Drive Size: | 88 |
General Specifications
| UPC: | 662798007045 | Weight: | 85.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

